Page 729 - BNC to N RF Cable Assembly Datasheets
P. 729

MCX Plug to BNC Male Cable Using RG174 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3387


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              100        250        500       1,000                     MHz
                       Insertion Loss (Max.)   0.08      0.17       0.28       0.32                     dB/ft
                                              0.26       0.56       0.92       1.05                     dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.2dB of connector loss.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.57 in [14.48 mm]
                       .
                       Cable
                       Cable Type                                        RG174
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PE (LD)
                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.11 in  [2.79 mm]
                       .

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                       MCX Plug                     BNC Male
                       Specification                             CECC 22220                  MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification            30 µin minimum              50µ in. minimum
                       Dielectric Type                             PTFE                         Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification              100 µin minimum              100µ in. minimum
                       Coupling Nut Material and Plating                                      Brass, Nickel
                       Coupling Nut Plating Specification                                   100µ in. minimum
                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MCX Plug to BNC Male Cable Using RG174 Coax PE3C3387
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C3387  REV 1.0                                               2
   724   725   726   727   728   729   730   731   732   733   734