Page 809 - BNC to N RF Cable Assembly Datasheets
P. 809

Snap-On MMBX Plug to Snap-On MMBX
     Plug Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3985


                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   How to Order

                       Part Number Configuration:             PE3C3985        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C3985-12 = 12 inches long cable
                                 PE3C3985-100cm = 100 cm long cable


                   Snap-On MMBX Plug to Snap-On MMBX Plug Cable Using RG178 Coax from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug to Snap-On MMBX Plug Cable Using RG178 Coax PE3C3985

                   URL: https://www.pasternack.com/mmbx-plug-mmbx-plug-rg178bu-cable-assembly-pe3c3985-p.aspx





























                                                       PE3C3985  REV 1.0                                               3
   804   805   806   807   808   809   810   811   812   813   814