Page 947 - BNC to N RF Cable Assembly Datasheets
P. 947

Snap-On MMBX Plug to SMA Male Cable
     Using PE-SR405FLJ Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4068


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      MMBX Plug                     SMA Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100
                       Contact Material and Plating          Beryllium Copper, Gold       Brass, Gold over Nickel
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold
                       Body Material and Plating                 Brass, Gold              Brass, Gold over Nickel
                       Coupling Nut Material and Plating                                 Passivated Stainless Steel
                       Hex Size                                                                5/16 inch
                       Torque                                                               8 in-lbs [0.9 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to SMA Male Cable Using PE-SR405FLJ Coax PE3C4068








                                                       PE3C4068  REV 1.0                                               3
   942   943   944   945   946   947   948   949   950   951   952