Page 952 - BNC to N RF Cable Assembly Datasheets
P. 952

Snap-On MMBX Plug to SMA Male Right Angle
     Cable Using RG174 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4044


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      MMBX Plug                SMA Male Right Angle
                       Specification                                                         MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100
                       Contact Material and Plating          Beryllium Copper, Gold           Brass, Gold
                       Contact Plating Specification                                         50 µin minimum
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Nickel
                       Body Plating Specification                                           100 µin minimum
                       Coupling Nut Material and Plating                                      Brass, Nickel
                       Coupling Nut Plating Specification                                   100 µin minimum
                       Hex Size                                                                5/16 inch
                       Torque                                                               3 in-lbs [0.34 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +80 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to SMA Male Right Angle Cable Using RG174 Coax PE3C4044








                                                       PE3C4044  REV 1.0                                               3
   947   948   949   950   951   952   953   954   955   956   957