Page 951 - BNC to N RF Cable Assembly Datasheets
P. 951

Snap-On MMBX Plug to SMA Male Right Angle
     Cable Using RG174 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4044


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1,000          MHz
                       Insertion Loss (Max.)   0.06      0.08       0.14       0.22      0.32           dB/ft
                                               0.2       0.26       0.46       0.72      1.05           dB/m


                                                                                                        dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.315 in [8 mm]
                       .
                       Cable
                       Cable Type                                        RG174
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PE
                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.11 in  [2.79 mm]
                       .
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to SMA Male Right Angle Cable Using RG174 Coax PE3C4044








                                                       PE3C4044  REV 1.0                                               2
   946   947   948   949   950   951   952   953   954   955   956