Page 3079 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3079

SHV Plug Bulkhead Mount Connector Solder
     Attachment Solder Cup Terminal, .350 inch D Hole




     RF Connectors Technical Data Sheet                                                                    PE44118


                   Configuration
                       • SHV Plug Connector                             • Solder Cup Interface Type
                       • MIL-STD-348A                                   • Solder Attachment
                       • 50 Ohms                                        • Bulkhead
                       • Straight Body Geometry
                   Features
                       • Max. Operating Frequency 300 MHz               • 200 µin minimum contact plating
                       • Silver Plated Brass Contact
                   Applications

                       • General Purpose Test           • Rack and Panel Mount Applications
                   .
                   Description
                   Pasternack’s PE44118 SHV plug bulkhead mount connector solder attachment solder cup terminal, .350 inch D hole is part of
                   our full line of RF components available for same-day shipping. Our SHV plug connector operates up to a maximum frequency
                   of 300 MHz. This SHV bulkhead connector allows designers to create external connections on their product enclosures, and
                   can be used in a variety of other rack mount and panel mount applications.
                   Our  SHV  plug  bulkhead  connector  PE44118  datasheet  specifications  and  drawing  with  dimensions  are  shown  below  in
                   this PDF. Pasternack’s broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and
                   customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply
                   create a custom cable assembly configuration, Pasternack has the right connector for the job. Pasternack can also expertly
                   build your custom cable connector assemblies for you and ship same-day.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300            MHz
                       Operating Voltage (AC)                                            5,000          Vrms
                       .

                   Mechanical Specifications

                       Size
                       Length                                            1.985 in [50.42 mm]
                       Width/Dia.                                        0.57 in [14.48 mm]
                       .
                       Weight                                            0.038 lbs [17.24 g]
                       .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Plug Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .350 inch D
                      Hole PE44118






                                                        PE44118  REV 1.1                                               1
   3074   3075   3076   3077   3078   3079   3080   3081   3082   3083   3084