Page 3083 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3083

SHV Jack Bulkhead Mount Connector Clamp/Solder
     Attachment for RG59, RG62, RG71, .480 inch D Hole




     RF Connectors Technical Data Sheet                                                                      PE4315


                   Configuration
                       • SHV Jack Connector                             • RG59,  RG62,  RG71 Interface Type
                       • MIL-STD-348                                    • Clamp/Solder Attachment
                       • 50 Ohms                                        • Bulkhead
                       • Straight Body Geometry
                   Features
                       • Silver Plated Contact                          • Contact plating according to QQ-S-365
                   Applications

                       • General Purpose Test           • Rack and Panel Mount Applications   • Custom Cable Assemblies
                   .
                   Description
                   Pasternack’s PE4315 SHV jack bulkhead connector with clamp/solder attachment for RG59, RG62 and RG71 (.480 inch D
                   hole) is part of our full line of RF components available for same-day shipping. This SHV bulkhead connector allows designers
                   to create external connections on their product enclosures, and can be used in a variety of other rack mount and panel mount
                   applications.
                   Our SHV jack bulkhead connector PE4315 datasheet specifications and drawing with dimensions are shown below in this PDF.
                   Pasternack’s broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize
                   their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom
                   cable assembly configuration, Pasternack has the right connector for the job. Pasternack can also expertly build your custom
                   cable assemblies for you and ship same-day.

                   Mechanical Specifications

                       Size
                       Length                                            1.83 in [46.48 mm]
                       Width/Dia.                                        0.687 in [17.45 mm]
                       .
                       Weight                                            0.068 lbs [30.84 g]
                       .
                       Material Specifications
                            Description                       Material                      Plating
                       Contact                                                               Silver
                                                                                           QQ-S-365

                       Insulation                               PTFE
                       Body                                     Brass                       Nickel
                                                                                           QQ-N-290
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Jack Bulkhead Mount Connector Clamp/Solder Attachment for RG59, RG62, RG71,
                      .480 inch D Hole PE4315






                                                        PE4315  REV 1.1                                                1
   3078   3079   3080   3081   3082   3083   3084   3085   3086   3087   3088