Page 3086 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3086

SHV Jack Bulkhead Mount Connector Clamp/
     Solder Attachment for RG213, RG214, RG8, RG9,
     RG225, RG393, RG215, .480 inch D Hole



     RF Connectors Technical Data Sheet                                                                    PE44049


                   Configuration
                       • SHV Jack Connector                             • RG213,  RG214,  RG8,  RG9,  RG225,  RG393,  RG215
                       • MIL-STD-348                                     Interface Type
                       • 50 Ohms                                        • Clamp/Solder Attachment
                       • Straight Body Geometry                         • Bulkhead
                   Features
                       • Silver Plated Contact                          • Contact plating according to QQ-S-365
                   Applications

                       • General Purpose Test           • Rack and Panel Mount Applications   • Custom Cable Assemblies
                   .
                   Description
                   Pasternack’s PE44049 SHV jack bulkhead connector with clamp/solder attachment for RG213, RG214, RG8, RG9, RG225,
                   RG393 and RG215 (.480 inch D hole) is part of our full line of RF components available for same-day shipping. This SHV
                   bulkhead connector allows designers to create external connections on their product enclosures, and can be used in a variety
                   of other rack mount and panel mount applications.
                   Our  SHV  jack  bulkhead  connector  PE44049  datasheet  specifications  and  drawing  with  dimensions  are  shown  below  in
                   this PDF. Pasternack’s broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and
                   customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply
                   create a custom cable assembly configuration, Pasternack has the right connector for the job. Pasternack can also expertly
                   build your custom cable assemblies for you and ship same-day.

                   Mechanical Specifications

                       Size
                       Length                                            2.15 in [54.61 mm]
                       Width/Dia.                                        0.75 in [19.05 mm]
                       .
                       Weight                                            0.11 lbs [49.9 g]
                       .
                       Material Specifications
                            Description                       Material                      Plating
                       Contact                                                               Silver
                                                                                           QQ-S-365

                       Insulation                               PTFE
                       Body                                     Brass                       Nickel
                                                                                           QQ-N-290
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Jack Bulkhead Mount Connector Clamp/Solder Attachment for RG213, RG214, RG8,
                      RG9, RG225, RG393, RG215, .480 inch D Hole PE44049






                                                       PE44049  REV 1.1                                                1
   3081   3082   3083   3084   3085   3086   3087   3088   3089   3090   3091