Page 3090 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3090

SHV Jack Bulkhead Connector Clamp/Solder Attachment For
     RG58, RG55, RG141, RG142, RG223, RG400, .480 inch D Hole




     RF Connectors Technical Data Sheet                                                                    PE44080


                       Material Specifications
                            Description                       Material                      Plating
                       Contact                                  Brass                        Silver
                                                                                          ASTM-B700

                       Insulation                               PTFE
                       Body                                     Brass                       Nickel
                                                                                          ASTM-B689

                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                       Assembly Instruction

                   SHV Jack Bulkhead Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400, .480 inch D
                   Hole from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and
                   millimeter wave products maintain a 99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SHV Jack Bulkhead Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142,
                   RG223, RG400, .480 inch D Hole PE44080

                   URL: https://www.pasternack.com/shv-jack-standard-rg58-rg55-rg141-rg142-rg223-rg400-connector-pe44080-p.aspx




























                                                       PE44080  REV 1.3                                                2
   3085   3086   3087   3088   3089   3090   3091   3092   3093   3094   3095