Page 3087 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3087

SHV Jack Bulkhead Mount Connector Clamp/
     Solder Attachment for RG213, RG214, RG8, RG9,
     RG225, RG393, RG215, .480 inch D Hole



     RF Connectors Technical Data Sheet                                                                    PE44049


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                   SHV Jack Bulkhead Mount Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG225, RG393, RG215, .480
                   inch D Hole from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave
                   and millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SHV Jack Bulkhead Mount Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9,
                   RG225, RG393, RG215, .480 inch D Hole PE44049

                   URL: https://www.pasternack.com/shv-jack-standard-rg213-rg214-rg8-rg9-rg225-rg393-connector-pe44049-p.aspx






















































                                                       PE44049  REV 1.1                                                2
   3082   3083   3084   3085   3086   3087   3088   3089   3090   3091   3092