Page 3089 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3089

SHV Jack Bulkhead Connector Clamp/Solder Attachment For
     RG58, RG55, RG141, RG142, RG223, RG400, .480 inch D Hole




     RF Connectors Technical Data Sheet                                                                    PE44080


                   Configuration
                       •  SHV Jack Connector                            • RG58,  RG142,  RG223,  RG400,  RG141,  RG303,
                       • MIL-STD-348                                     RG55,  LMR-400,  PE-C195,  PE-P195 Interface Type
                       • 50 Ohms                                        • Clamp/Solder Attachment
                       • Straight Body Geometry                         • Bulkhead
                   Features
                       • Silver Plated Brass Contact                    • Contact plating according to ASTM-B700
                   Applications

                       • General Purpose Test           • Rack and Panel Mount Applications  • Custom Cable Assemblies
                   .
                   Description
                   Pasternack’s  PE44080 SHV jack bulkhead connector with clamp/solder attachment for  RG58, RG142, RG223, RG400,
                   RG141, RG303, RG55, LMR-400, PE-C195 and PE-P195 (.480 inch D hole) is part of our full line of RF components available
                   for same-day shipping.  This SHV bulkhead  connector allows designers  to create external connections  on their product
                   enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   Our  SHV  jack  bulkhead  connector  PE44080  datasheet  specifications  and  drawing  with  dimensions  are  shown  below  in
                   this PDF. Pasternack’s broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and
                   customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply
                   create a custom cable assembly configuration, Pasternack has the right connector for the job. Pasternack can also expertly
                   build your custom cable assemblies for you and ship same-day.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Operating Voltage (AC)                                            3,500          Vrms
                       Dielectric Withstanding Voltage (AC)                              5,000          Vrms
                       .

                   Mechanical Specifications

                       Size
                       Length                                            1.83 in [46.48 mm]
                       Width/Dia.                                        0.687 in [17.45 mm]
                       .
                       Weight                                            0.069 lbs [31.3 g]
                       .








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Jack Bulkhead Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142,
                      RG223, RG400, .480 inch D Hole PE44080






                                                       PE44080  REV 1.3                                                1
   3084   3085   3086   3087   3088   3089   3090   3091   3092   3093   3094