USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

Embedded GPS Antennas
  • TAA compliant
  • WR112 Sized Waveguide
  • Square Flange Interface
  • 7.05 GHz to 10 GHz Operating Bandwidth
  • 10 db, 15 db, 20 db options
  • Type N and SMA connectors available
  • Aluminum construction
7.05 GHz to 10 GHz WR-112 Waveguide Antennas
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 20 dBi Nominal Gain, square Flange, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 20 dBi Nominal Gain, square Flange, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 10 dBi Nominal Gain, square Flange, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 10 dBi Nominal Gain, square Flange, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 10 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 10 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 20 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 20 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

7.05 GHz to 10 GHz WR-112 Waveguide Antennas from Pasternack

Standard gain horn waveguide antennas from Pasternack, also referred to as microwave horn antennas or waveguide horn antennas, are broadband passive devices shaped like a pyramidal horn design to direct a beam of radio waves. Standard gain horn antennas are also used as calibration devices that measure the gain of other antennas.

Pasternack WR-112 waveguide horn antennas have frequency capabilities ranging from 7.05 GHz to 10 GHz. Our standard gain horn antenna products come in 10 dBi, 15 dBi and 20 dBi models. Pasternack’s standard gain horn antennas are also available with either a Type N or SMA waveguide to coax adapter, known as a connectorized horn antenna. All our RF and microwave gain horn antennas are RoHS and REACH compliant.

Pasternack offers the broadest and deepest inventory of RF and microwave components available. WR-112 waveguide horn antennas are in stock and available for same day shipment!

For a complete list of Pasternack's products please click here

© Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451