Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Waveguide Standard Gain Horn Antenna Operating from 7.05 GHz to 10 GHz with a Nominal 10 dBi Gain with Square Cover Flange

Product ID: PE9858B-10

Pricing

QuantityPrice
1-4$1,280.00
5-9$1,228.80
10-24$1,177.60
25-99$1,126.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Frequency, Min7.05 GHz
Frequency, Max10 GHz

Description