WR-112 Waveguide Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz With a Nominal 20 dBi Gain With Square Cover Flange
Product ID:
PE9858B-20
Pricing
| Quantity | Price |
| 1-4 | $1,570.00 |
| 5-9 | $1,507.20 |
| 10-24 | $1,444.40 |
| 25-99 | $1,381.60 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 12

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-112 |
| Frequency, Min | 7.05 GHz |
| Frequency, Max | 10 GHz |
Description
WR-112 Waveguide Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz With a Nominal 20 dBi Gain With Square Cover Flange
PE9858B-20 WR-112 standard gain horn antenna is also known as a waveguide horn. This WR-112 standard gain horn antenna has a 20 dB nominal gain and a square cover flange. Our 20 dB WR-112 horn antenna has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz.
WR-112 standard gain horn waveguide antenna PE9858B-20 has a vertical beam width of and horizontal of degrees at 3 dB. This WR 112 standard gain horn antenna with 20 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR112 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table