Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-112 Waveguide Standard Gain Horn Antenna Operating from 7.05 GHz to 10 GHz with a Nominal 20 dB Gain SMA Female Input

Product ID: PE9858B/SF-20

Pricing

QuantityPrice
1-4$2,480.00
5-9$2,380.80
10-24$2,281.60
25-99$2,182.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-112
Gain Min20
Frequency, Min7.05 GHz
Frequency, Max10 GHz

Description