1 Watt RF Load Up to 10 GHz with SMC Plug
Product ID:
PE6TR006
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | SMC |
Connector Gender | Plug |
Minimum Frequency | DC |
Maximum Frequency | 10 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.3:1 |
Maximum Power | 1 Watt |
Description
1 Watt RF Load Up to 10 GHz with SMC Plug
PE6TR006 1 Watts RF load (also known as termination or dummy load) has a SMC connector that is plug. This Pasternack 1 watt SMC plug load / termination is rated for a maximum frequency of 10 GHz. Our SMC plug termination load is a rf load termination with a 50 Ohm impedance.
This SMC load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm SMC coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.3:1. PE6TR006 1 watt SMC plug load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMC plug 1 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.