Low PIM 4 Way N Power Divider From 698 MHz to 2.7 GHz Rated at 30 Watts

Product ID: PE20DV1036
Product discontinued.
Replaced with PE20DV1036A.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series InN
Connector Gender InFemale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Number of Output Ports4 Port
Impedance50 Ohm
Maximum Input Power30 Watt

Description

Low PIM 4 Way N Power Divider From 698 MHz to 2.7 GHz Rated at 30 Watts

PE20DV1036 4 way type N power divider (also known as a type N coaxial power splitter) is rated for a minimum frequency of 698 MHz and a maximum frequency of 2.7 GHz. This Pasternack 4 port type N power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 30 Watts. Our N type coaxial RF splitter / divider has a female type N input and 4 female N type output ports.

This 4 way type N RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 0. The maximum input VSWR of this type N wilkinson splitter / divider is and the minimum isolation is 20 dB. Our 4 port type N power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 4 way N type female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.