22 dBm Psat, 26.5 GHz to 40 GHz, Medium Power Amplifier, 2.92mm Input, 2.92mm Output, 35 dB Gain, 28 dBm IP3, 4.5 dB NF
Product ID:
PE15A4050
Pricing
Quantity | Price |
1-4 | $4,080.00 |
5-9 | $3,916.80 |
10-24 | $3,753.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Frequency, Min | 26.5 GHz |
Frequency, Max | 40 GHz |
Gain, Min | 30 dB |
Gain, Typical | 35 dB |
1dB Compression Point, Min | 19 dBm |
3rd Intercept Point, Typ | 28 dB |
3rd Intercept Point, Min | 25 dB |
Voltage, DC Typ | 12 Volts |
Voltage, DC Max | 15 Volts |
Current, DC Typ | 320 mA |
Description
22 dBm Psat, 26.5 GHz to 40 GHz, Medium Power Amplifier, 2.92mm Input, 2.92mm Output, 35 dB Gain, 28 dBm IP3, 4.5 dB NF
RF solid state power amplifier (SSPA) PE15A4050 from Pasternack is part of the largest selection of in-stock radio frequency microwave and millimeter wave amplifiers available for same-day shipment. This Pasternack solid state RF power amplifier is a medium power amp design constructed in a connectorized package. Our SSPA is designed with 2.92mm connectors and rated at 22 dBm.
Pasternack solid state power amplifier part number PE15A4050 2.92mm medium power amp has a 30 dB minimum gain and 35 dB typical gain. The medium power medium gain amp is rated with a Psat of 22 dBm. Our radio frequency medium power solid state amplifier is constructed for minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz.
Additional radio frequency specs on this high frequency medium gain medium power solid state power amplifier from Pasternack can be found in the details on the RF power amplifier datasheet specifications PDF above. Our medium power medium gain HF amplifier is part of over one 40,000 RF, microwave and millimeter wave components in-stock. This medium power 22 dBm radio frequency amplifier is ready for same day purchase and shipping worldwide. Pasternack also stocks a wide range of other radio signal SSPAs that ship same-day from our facility for all your RF, microwave and millimeter wave amplifier component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.