42 dB Gain, 18 Watt Psat, 860 MHz to 960 MHz, High Power Amplifier, SMA Input, SMA Output, 55 dBm IP3, 3.5 dB NF
Product ID:
PE15A5042
Pricing
Quantity | Price |
1-4 | $3,760.00 |
5-9 | $3,609.60 |
10-24 | $3,459.20 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Frequency, Min | 860 MHz |
Frequency, Max | 960 MHz |
Gain, Min | 39 dB |
Gain, Typical | 42 dB |
1dB Compression Point, Min | 40 dBm |
3rd Intercept Point, Typ | 55 dB |
3rd Intercept Point, Min | 50 dB |
Voltage, DC Typ | 12 Volts |
Voltage, DC Max | 12.5 Volts |
Current, DC Typ | 3,300 mA |
Description
42 dB Gain, 18 Watt Psat, 860 MHz to 960 MHz, High Power Amplifier, SMA Input, SMA Output, 55 dBm IP3, 3.5 dB NF
RF solid state power amplifier (SSPA) PE15A5042 from Pasternack is part of the largest selection of in-stock radio frequency microwave and millimeter wave amplifiers available for same-day shipment. This Pasternack solid state RF power amplifier is a high power amp design constructed in a connectorized package. Our SSPA is designed with SMA connectors and rated at 18 Watts.
Pasternack solid state power amplifier part number PE15A5042 SMA high power amp has a 39 dB minimum gain and 42 dB typical gain. The high power high gain amp is rated with a Psat of 42.5 dBm. Our radio frequency high power solid state amplifier is constructed for minimum frequency of 860 MHz and a maximum frequency of 960 MHz.
Additional radio frequency specs on this high gain high power solid state power amplifier from Pasternack can be found in the details on the RF power amplifier datasheet specifications PDF above. Our high power high gain amplifier is part of over one 40,000 RF, microwave and millimeter wave components in-stock. This high power 18 Watt radio frequency amplifier is ready for same day purchase and shipping worldwide. Pasternack also stocks a wide range of other radio signal SSPAs that ship same-day from our facility for all your RF, microwave and millimeter wave amplifier component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.