7/16 DIN Male Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400
Product ID:
PE45037
Pricing
Quantity | Price |
1-9 | $157.99 |
10-24 | $151.67 |
25-99 | $145.35 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 13
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 7/16 DIN |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Interface Type 1 | RG58 |
Interface Type 2 | RG55 |
Interface Type 3 | RG141 |
Interface Type 4 | RG142 |
Interface Type 5 | RG223 |
Interface Type 6 | RG400 |
Description
7/16 DIN Male Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400
PE45037 7/16 DIN male coaxial connector has an interface type of RG58, RG55, RG141, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack 7/16 DIN male coaxial connector has a PTFE dielectric type. The Pasternack 7/16 DIN coaxial connector has a brass body with nickel plating. Our PE45037 7/16 DIN connector uses brass contact. This 7/16 DIN male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.