75 Ohm Flexible RG6-CATV Coax Cable Triple Shielded with Black PVC (NC) Jacket
Product ID:
RG6-CATV
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG6-CATV |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | PE (F) |
Velocity of Propagation | 85 % |
Jacket Diameter | 0.278 in |
Jacket Material | PVC (NC) |
No. of Shields | 3 |
Attenuation at 1 Ghz. | 6.55 dB |
Power, Max at 1 Ghz. | 6.5 Watts |
RF Shielding | 70 dB |
Frequency, Max | 3 GHz |
Max Operating Temperature | 80 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, Repeated | 1.38 in |
Coax Type | Coax |
Description
75 Ohm Flexible RG6-CATV Coax Cable Triple Shielded with Black PVC (NC) Jacket
RG6-CATV part number from Pasternack is a RG6-CATV coax cable that is flexible. Pasternack RG6-CATV flexible coax cable is 75 Ohm and has a PE (F) dielectric. Our RG6-CATV coax is constructed with a 0.278 jacket made of PVC (NC). RG6-CATV coax has a shield count of 3, a RF shielding of 70 dB and the maximum frequency for this Pasternack cable is 3 GHz. RG6-CATV coax cable has an attenuation at 1 GHz of 6.55 dB and a maximum power of 6.5 watts at 1 GHz.
Pasternack RG6-CATV coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG6-CATV cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG6-CATV or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.