SMP Male Limited Detent Shroud Solder Mount Surface Mount
Product ID:
PE44932
Pricing
Quantity | Price |
1-24 | $27.19 |
25-49 | $25.83 |
50-99 | $24.47 |
100-249 | $23.38 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 32
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | None |
Mount Method | Solder |
Interface Type 1 | None |
Description
SMP Male Limited Detent Shroud Solder Mount Surface Mount
PE44932 SMP male solder shroud limited detent connector has an interface type of none and a 50 Ohm impedance. Pasternack SMP male solder connector uses shield/contact none as an attachment method.
The Pasternack SMP shroud connector has a beryllium copper body with gold plating. This SMP male solder shroud limited detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP solder connector will ship the same day as purchased. Our solder SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.