Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

RF Switches

Pasternack RF switches are microwave devices that route a high frequency RF signal through a set transmission path. RF switches from Pasternack are most commonly used in microwave test systems for routing varying RF signals between instruments, allowing multiple tests to be performed at the same time using the same setup. We carry three basic types of RF and microwave switches including PIN diode switches, RF electromechanical relay switches (RF relays) and manual RF switches. Many of our RF and microwave switches are RoHS and REACH compliant.

50 Ohm RF switches are available with SMA, BNC and N connectors, while our 75 Ohm varieties have Type N and BNC connectors only. We carry many different switch configurations including single-pole-single-throw (SPST) switches, 50 Ohm and 75 Ohm single-pole-double-throw (SPDT) switches, double-pole-double-throw (DPDT) switches, single-pole-three-throw (SP3T) switches, single-pole-four-throw (SP4T) switches, single-pole-six-throw (SP6T) switches, single-pole-eight-throw (SP8T) switches, single-pole-ten-throw (SP10T) switches, A/B coaxial RF relays and transfer switches. Our broadband RF switches have frequency capabilities ranging from DC to 40 GHz depending on type and style and very low VSWR. Pasternack Enterprises’ RF switch products have a power rating between 0.5 Watts and 275 Watts and a maximum speed threshold between 100 and 250 nanoseconds (nsec).

The Pasternack facility certified to ISO 9001:2015 ships all RF switches from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Try our Parametric Search →