Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-12 Waveguide Isolator from 64.5 GHz to 66.5 GHz, 15 dB min Isolation, UG-387/U Cover Flange, Brass

Product ID: PE-W12IR001

Pricing

QuantityPrice
1-4$3,850.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Minimum Frequency64.5 GHz
Maximum Frequency66.5 GHz
Waveguide sizeWR-12
VSWR(Max)1.4:1
Insertion Loss0.8 dB
Isolation (min) 15 dB
Forward Power (CW)(Max)2 Watts
Forward Power (Peak)20 Watts
Reverse Power (CW)(Max)0.2 Watts
Reverse Power (Peak)2 Watts

Description

WR-12 Waveguide Isolator from 64.5 GHz to 66.5 GHz, 15 dB min Isolation, UG-387/U Cover Flange, Brass

The PE-W12IR001 is a Waveguide Isolator offering 15 dB minimum isolation over the E band frequency range of 64.5 to 66.5 GHz. The design achieves high isolation with wide band performance and the WR-12 waveguide uses UG-387/U Cover compatible flanges on all ports and has a power rating of 2 watts (CW). Pasternack offers a wide variety of isolators and waveguide isolators to fit your needs. These are two-port devices that transmit microwave or radio frequency power in one direction only and block the signal in the opposite direction. They can be thought of as a diode for RF energy. Isolators are used to isolate equipment from the effects of conditions outside of the equipment. For instance they are used to prevent a microwave source being detuned by a mismatched load. Pasternack's waveguide isolators feature excellent insertion loss, full WR band high isolation and reliability.