Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Directional 1.0 mm Coupler From 20 GHz to 110 GHz Rated to 1 Watt

Product ID: PE2CP1162

Pricing

QuantityPrice
1-4$13,700.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series1.0mm
Connector GenderFemale
Minimum Frequency20 GHz
Maximum Frequency110 GHz
Maximum Input Power1 Watt
Coupling Value17 dB

Description