In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SP2T SMA Manual Toggle Switch DC to 26.5 GHz, Rated to 30 Watts

Product ID: PE71S9016

Pricing

QuantityPrice
1-4$1,490.00
5-9$1,460.20
10-24$1,430.40
25-99$1,400.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series SMA
Connector Gender Female
Maximum Frequency 26.5 GHz
Insertion Loss, Maximum 0.5

Description