Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2 Way 1.0 mm Input (Male) Power Divider, From DC to 110 GHz, Rated at 0.2 Watts

Product ID: PE20DV2108

Pricing

QuantityPrice
1-4$13,700.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series In 1.0mm
Connector Gender In Male
Minimum Frequency DC
Maximum Frequency 110 GHz
Impedance 50 Ohm
Maximum Input Power 0.2 Watt

Description