Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

8 way SMA Power Divider from 500 MHz to 1000 MHz Rated at 30 Watts

Product ID: PE20DV1212

Pricing

QuantityPrice
1-4$1,030.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Minimum Frequency500 MHz
Maximum Frequency1 GHz
Number of Output Ports8 Port
Impedance50 Ohm
Maximum Input Power30 Watt

Description