Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 way SMA Power Divider from 1 MHz to 30 MHz Rated to 10 Watts

Product ID: PE20DV1204

Pricing

QuantityPrice
1-9$404.99
10-24$388.79
25-99$372.59
100-249$356.39
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Minimum Frequency1 MHz
Maximum Frequency30 MHz
Number of Output Ports2 Port
Impedance50 Ohm
Maximum Input Power10 Watt

Description