Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2 way N Power Divider from 216 MHz to 450 MHz Rated at 50 Watts

Product ID: PE20DV1200

Pricing

QuantityPrice
1-4$701.99
5-9$673.91
10-24$645.83
25-99$617.75
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InN
Connector Gender InFemale
Minimum Frequency216 MHz
Maximum Frequency450 MHz
Number of Output Ports2 Port
Impedance50 Ohm
Maximum Input Power50 Watt

Description