2 way N Power Divider from 300 MHz to 500 MHz Rated at 50 Watts

Product ID: PE20DV1201

Pricing

QuantityPrice
1-9$518.76
10-24$492.82
25-49$466.88
50+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series In N
Connector Gender In Female
Minimum Frequency 300 MHz
Maximum Frequency 500 MHz
Number of Output Ports 2 Port
Impedance 50 Ohm
Maximum Input Power 50 Watt

Description

2 way N Power Divider from 300 MHz to 500 MHz Rated at 50 Watts

Pasternack carries a wide selection of power dividers to fit your needs. These components are essential in many systems, allowing the combination of multiple signals or splitting of a single signal into multiple signals with equal magnitude and phase. Pasternack’s resistive and Wilkinson power dividers come with excellent performance featuring minimal loss, high isolation and low VSWR. They are available in both narrow and broad bandwidths with a variety of connector types such as 2.92mm, BNC, N and SMA.

The PE20DV1201 is a 2-way power divider that operates from 300 to 500 MHz and can handle up to 50 Watts (CW) with 0.5 dB max insertion loss and 20 dB min isolation. The package interface uses N female connectors.