Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4 way SMA Power Divider from 10 MHz to 500 MHz Rated at 10 Watts

Product ID: PE20DV1211

Pricing

QuantityPrice
1-9$451.99
10-24$433.91
25-99$415.83
100-249$397.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series InSMA
Connector Gender InFemale
Minimum Frequency10 MHz
Maximum Frequency500 MHz
Number of Output Ports4 Port
Impedance50 Ohm
Maximum Input Power10 Watt

Description