Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

12 KHz to 40 GHz 2.92mm Broadband Bias Tee, Male Input, Rated to 150 mA and 16 Volts, DC SMA Connector

Product ID: PE1640

Pricing

QuantityPrice
1-4$3,630.00
5-9$3,484.80
10-24$3,339.60
25-99$3,194.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector Series2.92mm
DC Port Connector SeriesSMA
Minimum Frequency0.012 MHz
Maximum Frequency40 GHz
RF Port Maximum VSWR2.5:1
Maximum Voltage16 Volts
Maximum DC Current150 mA

Description