We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

12 KHz to 40 GHz, 2.92mm Broadband Bias Tee, Male Input, Rated to 150 mA and 16 Volts, DC Pin

Product ID: PE1641

Pricing

QuantityPrice
1-4$3,390.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector Series2.92mm
DC Port Connector SeriesDC
Minimum Frequency0.012 MHz
Maximum Frequency40 GHz
RF Port Maximum VSWR2.5:1
Maximum Voltage16 Volts
Maximum DC Current150 mA

Description