PE45884 SMP male coaxial connector has an interface type of SMP male 0.047 cable and a 50 Ohm impedance. This connector is part of our non-magnetic RF interconnects that are designed for carrying RF signals within a magnetic field. As such, they have a low level of magnetic susceptibility and no field distortion. Pasternack's SMP male connector uses solder as an attachment method. Our male SMP coaxial connector provides a maximum frequency of 3 GHz. This SMP coaxial connector is stocked to be readily available for same business day shipment.
This non-magnetic connector is suitable for use in MRI and other medical imaging equipment, patient monitoring devices, medical technology, and other non-magnetic RF applications. Pasternack's SMP coaxial connector has a bronze body with gold over copper plating. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from bronze material and has a contact life of 500 cycles or more. The PE45884 SMP non-magnetic connector operates at a temperature range of -55 to 155 deg C. The Pasternack non-magnetic SMP male connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 1,000 Vrms.
This Pasternack non-magnetic male SMP connector will ship the same business day as purchased. Our SMP male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.