50 kHz to 50 GHz 2.4mm Bias Tee Rated to 150 mA and 25 Volts DC
Product ID:
PE1610
Pricing
| Quantity | Price |
| 1-4 | $2,640.00 |
| 5-9 | $2,534.40 |
| 10-24 | $2,428.80 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| RF Port Connector Series | 2.4mm |
| DC Port Connector Series | SMA |
| Minimum Frequency | 0.05 MHz |
| Maximum Frequency | 50 GHz |
| RF Port Maximum VSWR | 1.8:1 |
| Maximum Voltage | 25 Volts |
| Maximum DC Current | 150 mA |
Description
50 kHz to 50 GHz 2.4mm Bias Tee Rated to 150 mA and 25 Volts DC
PE1610 bias tee (also called bias T) has an 2.4mm connector RF port that is female gender. This Pasternack female 2.4mm bias tee design is rated for a minimum frequency of 0.05 MHz and a maximum frequency of 50 GHz. Our RF coaxial bias tee has a sma DC port connector with a female gender.
This 2.4mm bias tee / T is rated for a max. DC voltage of 25 Volts and a max. current of 150 mA. The PE1610 bias T with 2.4mm connector series for RF port is designed with a maximum VSWR of 1.8:1 and a RF to bias isolation typical of 50 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial 2.4mm bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table