Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0.05 MHz to 110 GHz Ultra-Wide Band Bias Tee 1.0 mm(f) input, 1.0 mm(m) output, SMC(m) bias Rated to 400 mA and 16V Volts DC

Product ID: PE1661

Pricing

QuantityPrice
1-4$18,800.00
5-9$18,048.00
10-24$17,296.00
25-99$16,544.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector Series1.0mm
DC Port Connector SeriesSMC
Minimum Frequency0.05 MHz
Maximum Frequency110 GHz
Maximum Voltage16 Volts
Maximum DC Current0.4 Amps

Description