Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0.1 MHz to 18 GHz SMA Bias Tee Rated to 750 mA and 24 Volts DC

Product ID: PE1BT1002

Pricing

QuantityPrice
1-4$1,270.00
5-9$1,219.20
10-24$1,168.40
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 48
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Port Connector SeriesSMA
DC Port Connector SeriesSolder Pin
Minimum Frequency0.1 MHz
Maximum Frequency18 GHz
RF Port Maximum VSWR1.8:1
Maximum Voltage24 Volts
Maximum DC Current750 mA

Description

0.1 MHz to 18 GHz SMA Bias Tee Rated to 750 mA and 24 Volts DC

PE1BT1002 bias tee (also called bias T) has an SMA connector RF port that is female gender. This Pasternack female SMA bias tee design is rated for a minimum frequency of 0.1 MHz and a maximum frequency of 18 GHz. Our RF coaxial bias tee has a solder pin DC port connector with a female gender.

This SMA bias tee / T is rated for a max. DC voltage of 24 Volts and a max. current of 750 mA. The PE1BT1002 bias T with SMA connector series for RF port is designed with a maximum VSWR of 1.8:1 and a RF to bias isolation minimum of 30 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial SMA bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.