In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

50 kHz to 50 GHz 2.4mm Bias Tee Rated to 150 mA and 25 Volts DC

Product ID: PE1610

Pricing

QuantityPrice
1-4$2,640.00
5-9$2,534.40
10-24$2,428.80
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Port Connector Series2.4mm
DC Port Connector SeriesSMA
Minimum Frequency0.05 MHz
Maximum Frequency50 GHz
RF Port Maximum VSWR1.8:1
Maximum Voltage25 Volts
Maximum DC Current150 mA

Description

50 kHz to 50 GHz 2.4mm Bias Tee Rated to 150 mA and 25 Volts DC

PE1610 bias tee (also called bias T) has an 2.4mm connector RF port that is female gender. This Pasternack female 2.4mm bias tee design is rated for a minimum frequency of 0.05 MHz and a maximum frequency of 50 GHz. Our RF coaxial bias tee has a sma DC port connector with a female gender.

This 2.4mm bias tee / T is rated for a max. DC voltage of 25 Volts and a max. current of 150 mA. The PE1610 bias T with 2.4mm connector series for RF port is designed with a maximum VSWR of 1.8:1 and a RF to bias isolation typical of 50 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial 2.4mm bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.