Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

0.4 Watts Low Power Instrumentation Grade WR-10 Waveguide Load 75 GHz to 110 GHz, Oxygen Free Hard Copper

Product ID: PEW10TR0001

Pricing

QuantityPrice
1-9$426.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power0.4 Watt
Waveguide SizeWR-10
Minimum Frequency75 GHz
Maximum Frequency110 GHz

Description