Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

0.5 dB NF, 16 dBm P1dB, 1.215 GHz to 1.4 GHz, Low Noise Amplifier with Integrated Band Pass Filter, 25 dB Gain, SMA

Product ID: PE15A1039

Pricing

QuantityPrice
1-4$631.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Gain25 dB
Power Output16 dBm P1dB
Frequency, Min1.215 GHz
Frequency, Max1.4 GHz
Noise Figure, Max0.6 dB
DesignIntegrated Band Pass Filter Low Noise
Current, DC Max160 mA
Connector SeriesSMA

Description

0.5 dB NF, 16 dBm P1dB, 1.215 GHz to 1.4 GHz, Low Noise Amplifier with Integrated Band Pass Filter, 25 dB Gain, SMA

PE15A1039 integrated band pass filter low noise amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized integrated band pass filter low noise amplifier uses SMA connectors at 50 Ohm. This SMA integrated band pass filter low noise amplifier has a minimum frequency of 1.215 GHz and maximum frequency of 1.4 GHz. The significantly low noise figure of this radio frequency amplifier is 0.6 dB with a typical gain of 25 dB.

integrated band pass filter LNA amplifier PE15A1039 is rated at Volts DC maximum and 160 mA. Our integrated band pass filter low noise radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave integrated band pass filter low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.