Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0.5 Watts RF Load Up to 110 GHz with 1.0 mm Male Input Passivated Stainless Steel

Product ID: PE6TR1123

Pricing

QuantityPrice
1-4$3,610.00
5-9$3,537.80
10-24$3,465.60
25-99$3,393.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency110 GHz
Maximum VSWR2.5:1
Minimum FrequencyDC
Maximum Power0.5 Watt
Body MaterialStainless Steel
Connector Series1.0mm
Connector GenderMale
Temperature, Max Operating100 deg C
Temperature, Min Operating-55 deg C
Package FamilyCoax

Description