0.5 Watt RF Load Up to 26.5 GHz with SMP Female Push-On Gold Plated Beryllium Copper
Product ID:
PE6181
Pricing
| Quantity | Price |
| 1-9 | $203.99 |
| 10-24 | $195.83 |
| 25-99 | $187.67 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Termination Type | RF Load |
| Connector Series | SMP |
| Connector Gender | Female |
| Minimum Frequency | DC |
| Maximum Frequency | 26.5 GHz |
| Impedance | 50 Ohm |
| Maximum VSWR | 1.3:1 |
| Maximum Power | 0.5 Watt |
Description
0.5 Watt RF Load Up to 26.5 GHz with SMP Female Push-On Gold Plated Beryllium Copper
PE6181 0.5 Watts RF load (also known as termination or dummy load) has a SMP connector that is female. This Pasternack 0.5 watt SMP female load / termination is rated for a maximum frequency of 26.5 GHz. Our SMP female termination load is a rf load termination with a 50 Ohm impedance.
This SMP load / coax terminator is manufactured with no chain and beryllium copper body. Pasternack 50 Ohm SMP coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.3:1. PE6181 0.5 watt SMP female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMP female 0.5 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table