Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

0.5 Watt RF Load with Chain Up to 1,000 MHz with TNC Male Nickel Plated Brass

Product ID: PE6063-50
Product discontinued.
Replaced with PE6TR014.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesTNC
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency1 GHz
Impedance50 Ohm
Maximum Power0.5 Watt

Description

0.5 Watt RF Load with Chain Up to 1,000 MHz with TNC Male Nickel Plated Brass

PE6063-50 0.5 Watts RF load (also known as termination or dummy load) has a TNC connector that is male. This Pasternack 0.5 watt TNC male load / termination is rated for a maximum frequency of 1 GHz. Our TNC male termination load is a rf load termination with a 50 Ohm impedance.

This TNC load / coax terminator is manufactured with chain. PE6063-50 0.5 watt TNC male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our TNC male 0.5 watt termination load will ship worldwide the same day as purchased.