Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0.6 dB NF Low Noise Amplifier, Operating from 700 MHz to 2700 MHz with 36 dB Gain, 25 dBm P1dB and SMA

Product ID: PE15A1078

Pricing

QuantityPrice
1-4$1,250.00
5-9$1,200.00
10-24$1,150.00
25-99$1,100.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain36 dB
Power Output25 dBm P1dB
Frequency, Min700 MHz
Frequency, Max2.7 GHz
DesignLow Noise
Voltage, DC Max15 Volts
Connector SeriesSMA

Description