Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0.7 dB NF Low Noise Amplifier, Operating from 600 MHz to 4200 MHz with 21 dB Gain, 16 dBm P1dB and SMA

Product ID: PE15A1079

Pricing

QuantityPrice
1-4$1,160.00
5-9$1,113.60
10-24$1,067.20
25-99$1,020.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain21 dB
Power Output17 dBm Psat
Frequency, Min600 MHz
Frequency, Max4.2 GHz
Noise Figure, Max0.9 dB
DesignLow Noise
Voltage, DC Max15 Volts
Current, DC Max65 mA
Connector SeriesSMA

Description