0.8 dB NF Input Protected Low Noise Amplifier, Operating from 3.1 GHz to 3.5 GHz with 28 dB Gain, 8 dBm P1dB and SMA
Product ID:
PE15A63010
Pricing
Quantity | Price |
1-4 | $1,130.00 |
5-9 | $1,073.50 |
10-24 | $1,017.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Gain | 28 dB |
Power Output | 8 dBm P1dB |
Frequency, Min | 3.1 GHz |
Frequency, Max | 3.5 GHz |
Noise Figure, Max | 1 dB |
Design | Input Protected Low Noise |
Voltage, DC Max | 15 Volts |
Current, DC Max | 55 mA |
Connector Series | SMA |
Description
0.8 dB NF Input Protected Low Noise Amplifier, Operating from 3.1 GHz to 3.5 GHz with 28 dB Gain, 8 dBm P1dB and SMA
PE15A63010 input protected low noise amplifier from Pasternack (also known as LNA) is featured in our extensive in-stock RF amplifier selection. Our connectorized input protected low noise amplifier uses SMA connectors at 50 Ohm. This SMA input protected low noise amplifier has a minimum frequency of 3.1 GHz and maximum frequency of 3.5 GHz. The significantly low noise figure of this radio frequency amplifier is 1 dB with a typical gain of 28 dB.
input protected LNA amplifier PE15A63010 is rated at 15 Volts DC maximum and 55 mA. Our input protected low noise radio frequency LNA amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial millimeter wave input protected low noise amplifier can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.