Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0 dB Fixed Attenuator Bulkhead for Cryogenic Application, 2.92mm Female to 2.92mm Female Copper Gold Plated Body Rated to 1 W, DC to 18 GHz

Product ID: PE7702-0

Pricing

QuantityPrice
1-9$540.99
10-24$530.17
25-99$519.35
100-249$508.53
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation0 dB
VSWR, Max1.35:1
Input Power, Max (CW)1 Watts
Body MaterialCopper
Connector-In Series2.92mm
Connector-In GenderFemale
Connector-Out Series2.92mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-269.15 deg C

Description