Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0 dB Fixed Attenuator for Cryogenic Application, 2.92mm Male to 2.92mm Female Passivated Stainless Steel Body Rated to 1 Watt, DC to 40 GHz

Product ID: PE7703-0

Pricing

QuantityPrice
1-9$556.99
10-24$545.85
25-99$534.71
100-249$523.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq40 GHz
Nominal Attenuation0 dB
Attenuation Accuracy, Typ0.5 dB
VSWR, Max1.4:1
Body MaterialPassivated Stainless Steel
Connector-In Series2.92mm
Connector-In GenderMale
Connector-Out Series2.92mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-269.15 deg C

Description