Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0 dB Fixed Attenuator for Cryogenic Application, SMA Male to SMA Female Passivated Stainless Steel Hex/Round Body Rated to 2W, DC to 18 GHz

Product ID: PE7700-0

Pricing

QuantityPrice
1-9$128.99
10-24$126.41
25-99$123.83
100-249$121.25
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 24
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation0 dB
VSWR, Max1.35:1
Input Power, Max (CW)2 Watts
Body MaterialPassivated Stainless Steel
Connector-In SeriesSMA
Connector-In GenderMale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-269.15 deg C

Description